IESNA:LM-63-2002
[TEST]P1345479
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-63)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R359050DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 5000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]545
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
57.2 99.3 194.2 365.9 617.9 954.5 1234.8 1460.3 1588.5 1653.1
1662.4 1694.7 1732.8 1729.9 1707.9 1655.1 1515.6 1257.3 933.9 544
284.7 99.8 14.2 1 1 1 1 0.5 0.5 0.5
0.5 0 0 0 0 0 0
57.2 101.8 190.3 360.6 615 934.4 1222.1 1440.8 1578.2 1645.8
1660.4 1687.8 1727.9 1727.9 1701 1640.4 1497 1219.6 905.1 526.4
262.7 98.3 14.2 1 1 1 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.2 100.8 191.3 350.3 601.7 910.5 1188.3 1397.2 1545 1621.3
1639.4 1662.9 1703 1706.9 1674.6 1595.9 1407.5 1130.1 811.1 478
226 89.5 13.2 1 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.2 100.3 185.9 334.6 561.6 857.1 1118.9 1329.2 1477 1567
1598.3 1621.8 1660.4 1661.9 1605.2 1478 1265.1 983.8 678.6 390.9
171.2 67.5 14.7 1.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.2 99.8 179.1 318.5 526.4 787.7 1035.2 1232.9 1371.8 1468.7
1516.1 1539.1 1562.6 1546 1451 1281.3 1059.2 790.6 518.1 286.2
126.2 54.8 15.7 2 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.2 97.8 169.3 297.4 470.1 717.2 933.4 1100.8 1227.5 1323.4
1372.3 1380.6 1372.8 1326.8 1208.4 1025.9 808.2 571.4 366.4 192.3
88.5 39.6 14.2 2 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.2 93.4 162.9 265.6 417.3 613 809.7 955.9 1062.6 1134.5
1165.8 1155.1 1116.9 1048.9 919.7 749 557.2 365.9 221.6 113.5
55.3 26.9 9.3 1.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0
57.2 93 149.2 240.2 361.5 516.6 680 797.9 878.7 920.7
928.6 901.6 842 752.4 631.1 487.3 335.1 217.2 117.4 63.1
33.8 14.7 3.9 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0 0
57.2 88.5 138 210.9 306.7 429.1 547.9 637 692.7 708.9
695.7 653.1 585.1 492.7 389.9 275.9 182 107.1 59.2 34.7
17.1 4.9 1 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
57.2 85.6 126.2 183 252.9 339 420.7 479 509.8 506.3
478 428.1 364 287.2 214.3 143.3 87.6 52.8 32.3 15.7
4.9 1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
57.2 70.9 82.7 92 98.3 98.8 93.9 85.6 74.9 63.6
52.8 44 32.8 20.5 13.2 8.3 3.4 1 0.5 0.5
0.5 0.5 0.5 1 1 1 1 1 1.5 1.5
1.5 1.5 1 1 1 1 0
57.2 56.8 53.3 47.5 41.6 34.7 28.9 23 18.1 13.7
9.8 6.8 3.9 2 1 0.5 0.5 0.5 0.5 1
1 1 1 1.5 1.5 1.5 1.5 1.5 1.5 2
1.5 1.5 1.5 1.5 1.5 1 0
57.2 45.5 34.2 24.5 17.6 12.2 8.3 5.4 3.4 2
1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 1 1
1.5 1.5 2 2 2 2 2 2 2 2
2 1.5 1.5 1 1 1 0
57.2 36.2 22.5 13.7 8.3 5.4 2.9 2 1 1
0.5 0.5 0.5 0.5 0.5 0.5 1 1 1.5 2
2 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4
2 1.5 1.5 1 0.5 0.5 0
57.2 31.8 17.6 9.8 5.9 3.4 2.4 1.5 1 1
0.5 0.5 0.5 1 1 1 1.5 1.5 2 2.4
2.9 2.9 3.4 3.4 3.4 3.4 3.4 2.9 2.9 2.9
2.4 2 1.5 1.5 1 0.5 0
57.2 30.3 16.6 9.3 5.4 2.9 2 2 1 1
1 1 1 1 1 1.5 1.5 2 2.4 2.9
2.9 3.4 3.4 3.4 3.4 3.4 3.4 3.4 2.9 2.9
2.4 2 1.5 1.5 1 0.5 0
